IESNA:LM-63-2002
[TEST]P1445042
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA ( )
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]5/5/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XAS300-SFPM (3000K-120W-T5)
[LUMINAIRE]XAS300 ALL-SELECTABLE AREA SITE LUMINAIRE.
[MORE]LUMEN OUTPUT - 40% (120W)
[MORE]OPTICS - TYPE 5
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area
[_SEARCH_MOUNTING] Arm, Wall, Slipfitter
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]19840
TILT=NONE
1 45535 1 181 25 1 2 0.315 0.46 0
1 1 126.1
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 31 32 33 34 35 36 37 38 39
40 41 42 43 44 45 46 47 48 49
50 51 52 53 54 55 56 57 58 59
60 61 62 63 64 65 66 67 68 69
70 71 72 73 74 75 76 77 78 79
80 81 82 83 84 85 86 87 88 89
90 91 92 93 94 95 96 97 98 99
100 101 102 103 104 105 106 107 108 109
110 111 112 113 114 115 116 117 118 119
120 121 122 123 124 125 126 127 128 129
130 131 132 133 134 135 136 137 138 139
140 141 142 143 144 145 146 147 148 149
150 151 152 153 154 155 156 157 158 159
160 161 162 163 164 165 166 167 168 169
170 171 172 173 174 175 176 177 178 179
180
0 15 30 45 60 75 90 105 120 135
150 165 180 195 210 225 240 255 270 285
300 315 330 345 360
2700.5 2700.1 2699.8 2701.5 2703.3 2705.9 2710.3 2715.4 2721.5 2729.3
2738.6 2750.3 2762.9 2777.2 2793.2 2811.4 2830.3 2850.2 2870.5 2891.5
2913.7 2936.1 2958.8 2982.9 3007.8 3034.8 3062 3091.6 3122.5 3154.6
3189.3 3225.2 3261.5 3300.5 3341.4 3382.6 3423.9 3466.8 3510.3 3553.9
3599 3645.8 3691.1 3733.1 3772.3 3811 3847.5 3881.7 3915.7 3951.6
3989.4 4029.4 4069.1 4114.5 4162.7 4211.6 4260.5 4308.6 4353.5 4400.6
4445.1 4483 4515.2 4548.3 4589.7 4635 4662.5 4667.3 4664.2 4613.2
4432.9 4074 3604.9 3151.4 2713.5 2065.2 1203.6 473.6 345.5 229.5
113.5 100.7 89.1 77.7 66 53.9 39.9 27.1 14.4 5.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2699.3 2699.3 2700.1 2702.3 2705.2 2708.9 2714.8 2720.9 2728.1
2737.9 2748.5 2761.1 2774.7 2790.7 2807.7 2826.2 2844.8 2865.3 2886.3
2908.8 2931.9 2955.3 2980.5 3006.8 3034.2 3063.4 3093.3 3124.5 3155.6
3188.1 3220.5 3252.8 3285.1 3318.1 3351.7 3384.5 3415.5 3445.5 3476.1
3508.8 3544.2 3584.2 3627.3 3672.6 3717.2 3764.6 3814.9 3867.9 3923.4
3981.9 4041.5 4102.9 4166.3 4228.5 4289.6 4349.2 4405.8 4459.9 4507.4
4553.5 4593.2 4627.6 4660.7 4692.5 4730 4770.1 4801.5 4811.5 4796.7
4742.6 4593.2 4309.9 3916.2 3476.7 2988.8 2353.9 1496.7 679.4 482.5
301.6 120.6 103.9 88.9 74.8 60.9 47.8 35.5 23.2 10.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2699.4 2699.3 2700.5 2702.8 2706.4 2711 2716.7 2724.4 2732.8
2742.7 2754.3 2766.8 2780.3 2795 2811.9 2830.9 2851.1 2871 2893.5
2916.6 2940.6 2965.8 2991.6 3017.9 3045.4 3073.2 3102.6 3132.3 3163.1
3194 3226.1 3257.4 3289 3321.1 3355.1 3387.7 3420.6 3452.2 3483.8
3515.6 3549.7 3585.7 3623.4 3663.8 3706 3751.1 3799.6 3849.3 3900.5
3953.9 4010.2 4068 4127.4 4190.4 4255.9 4322.6 4390.6 4457.3 4526.5
4594.9 4667.3 4738.3 4809.3 4878.1 4948.3 5014.5 5071.2 5124.3 5173.6
5204.9 5204.9 5160 5071.2 4926.1 4702.1 4363.1 3907.9 3340.9 2575.2
1595.2 755.4 544 335.7 127.4 96.2 73.6 55.7 38.5 20.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2699.9 2699.8 2700.7 2704.2 2708 2713.8 2721.3 2729.4 2738
2748.7 2761.4 2774.8 2789.9 2805.8 2822.7 2841.1 2860.7 2883.1 2907.7
2932 2957.7 2983.6 3011.2 3038.7 3067.5 3096.5 3125.8 3155.1 3185.4
3215.8 3248.2 3280.1 3311 3342.9 3376.6 3408.6 3439.5 3472.5 3504.7
3537.6 3571.9 3608.7 3647.8 3688.6 3731.1 3776.2 3821.3 3869 3918.6
3969.2 4022.2 4078 4138.5 4199.4 4263.4 4329.9 4396.7 4467.7 4538.7
4612.4 4686.9 4760.5 4834.6 4909.5 4985.8 5058.1 5125.2 5189.7 5243.3
5283.4 5303.8 5298.2 5267.7 5194.5 5049.4 4832 4476.4 3961 3277.2
2428.3 1539 689.5 505.8 327.1 148.4 117.6 87.7 54.5 28.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2700.3 2700.7 2702.5 2705.9 2711 2717.9 2725.7 2733.8 2744.2
2756.4 2769.1 2782.8 2797.9 2814.6 2833.4 2853.7 2875 2897.3 2920.9
2946.1 2971.9 2999.1 3028.5 3057.5 3086.9 3115.5 3144.3 3173.3 3202.7
3233.4 3263.9 3295.6 3328 3359.4 3390.1 3421.2 3452.6 3484.3 3516
3548.4 3583.2 3619.4 3659.5 3701.2 3743 3788 3833.5 3879.2 3928
3979.8 4029.6 4083.8 4137.3 4191.8 4246.4 4302.3 4357.5 4413.2 4468.1
4522.2 4573.6 4626.3 4678.6 4726.1 4773.6 4817.6 4852.4 4886.4 4904.7
4902.1 4880.3 4829.3 4744.4 4610.6 4450.7 4243.3 3966 3558.1 2989.2
2213.1 1293.4 555 400.3 254.8 109.3 80.4 61.7 44.1 24.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2701.3 2701.5 2703.9 2707.5 2713.7 2720.9 2728.2 2737.8 2748.4
2760.7 2773.1 2787.7 2803.6 2822.9 2842.5 2863.9 2887.6 2912.6 2938.1
2964.4 2992.9 3021.8 3051.6 3079.5 3107.8 3137.4 3167.6 3198.4 3229.3
3261.4 3294.4 3325.4 3356.8 3388.2 3420.2 3451.3 3479.9 3509.3 3540.8
3573.6 3609.2 3646.7 3684.8 3725.9 3769 3813.5 3860.2 3906.6 3954
4003.8 4052.9 4103.4 4150.6 4194.9 4237.7 4281.5 4324.1 4361.8 4394.9
4424.1 4447.2 4462.9 4475.1 4481.7 4486 4487.8 4479 4447.7 4390.2
4275 4097.1 3859.2 3577.1 3298.5 3023 2674.1 2142.7 1431.2 711.6
506.4 312.7 119 96.6 81.6 67 53 40.6 28.2 15.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2699.1 2699.6 2702 2705.9 2712.2 2719.8 2727.7 2737.1 2747.9
2760 2773.1 2788.3 2805 2824.5 2845.4 2868.2 2892.9 2918.9 2946.6
2974.9 3003.7 3032.9 3061.7 3089 3115.8 3143.7 3173 3204.2 3236.8
3272 3307.3 3341.6 3376.3 3411.7 3447.7 3484.3 3521.6 3559.7 3600.7
3644.8 3687.8 3728.4 3769.7 3811.3 3853.1 3892.2 3928.8 3965 3999.3
4032.3 4063.9 4092.7 4120.5 4149.5 4177.9 4206.9 4235.5 4263.8 4288.4
4308.9 4324.9 4335.8 4343.5 4346.7 4347 4335 4311 4252.1 4123.4
3919.2 3615.9 3292.9 3003.7 2762.8 2482.6 1990.9 1401.5 812.1 228.1
129.4 114.2 99 83.9 71.8 59.6 47.3 34.4 22.1 15.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2699.1 2700.1 2703 2707 2713.5 2721 2729.3 2739 2749.6
2761.4 2774.3 2789.8 2807.5 2826.5 2848.1 2871.9 2895.7 2922.1 2949
2977.5 3008 3039.3 3069.8 3099.9 3129.8 3159.9 3191.3 3221.7 3253.8
3287.6 3321.7 3354.9 3387.6 3419.9 3452.6 3484.5 3516.4 3547.2 3579.1
3613.5 3649.3 3688.2 3727 3766.6 3807.5 3851.9 3898.2 3945.6 3992.1
4040.2 4088 4136.8 4182.6 4226.8 4268.6 4309.4 4348.1 4383.6 4416.7
4445.9 4469 4488.2 4504.3 4514.3 4521.7 4523 4512.2 4486.4 4431.1
4328.2 4160.5 3915.2 3613 3299.9 3007 2697.4 2211.8 1567.2 922.7
283.8 141.6 117.1 100.9 84.8 70.1 55.9 43.2 31.2 21.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2699.6 2701 2704.4 2709.3 2715 2722.3 2730.5 2741 2752.8
2765.5 2779.1 2795.5 2813.4 2833.3 2854.9 2877.5 2902.1 2927.8 2954.4
2982 3010.5 3040.8 3072 3103.5 3134.5 3166.4 3197.9 3229.3 3262.3
3294.9 3329.6 3363.3 3396.3 3427.6 3458.4 3490.5 3524 3557.2 3590.2
3625.1 3661.4 3698.4 3738.6 3780 3821.8 3866.3 3911.7 3958.5 4004.7
4053.3 4101.9 4152.1 4202.8 4256 4307.1 4357.9 4410.2 4460.7 4510.4
4559.2 4609.3 4659 4706.9 4754 4799.7 4840.7 4875.5 4904.3 4922.6
4920.8 4889 4825 4718.7 4573.2 4379.3 4140.9 3843.2 3462.3 2921.7
2183.4 1531.3 879.3 232.4 137.2 107.6 78.1 59.2 42.4 29.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2700.3 2702.4 2706 2711 2717.1 2724.2 2732.6 2743.1 2755.6
2770.4 2785.7 2803.1 2821.7 2841.4 2863.1 2885.9 2910.3 2936.3 2963.1
2990.6 3020 3049.2 3078.9 3108.7 3139 3169.4 3199.4 3230.4 3260.6
3291.8 3324.8 3358.4 3392.6 3424.3 3457.8 3492.3 3527 3562.7 3598.7
3636.7 3674.2 3713.7 3754.6 3797.7 3842 3887.5 3934.9 3983.9 4032.4
4082.9 4134.6 4187.7 4242.8 4298.7 4357.9 4418 4482.1 4547 4613.7
4681.6 4750.9 4818.5 4884.7 4950 5009.3 5065.1 5112.1 5152.6 5181.4
5199.7 5198.8 5176.2 5110.8 4994.9 4816.7 4573.6 4210.6 3692 2990.8
2178.5 1531.6 884.7 238.4 152.2 126.9 101.2 75.4 47.2 32.5
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2700.6 2703.1 2707 2712 2719.2 2727 2736.1 2747.5 2759.8
2774.2 2790 2807.8 2827.2 2848.6 2870.7 2893.9 2918.1 2944.1 2970.3
2996.9 3024.4 3051.4 3080 3107.7 3136.9 3166.4 3195.8 3225.9 3256.5
3288.1 3320.4 3354.7 3386.9 3420.8 3456 3491 3527.8 3563.8 3599.5
3637 3673.8 3712.8 3753.3 3795.6 3839.5 3885.4 3932 3981.5 4032.3
4085 4139 4194.5 4252.1 4310.2 4369.2 4427.6 4485.1 4538.7 4587.5
4633.7 4683 4734.4 4782.3 4827.2 4869 4911.3 4947.4 4974.9 4980.1
4968.3 4939.6 4866.8 4747.4 4569.2 4284.1 3896 3430.3 2858.9 2094.8
1487 879.1 274.2 148.3 113 78.1 55.3 38.7 24 16.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2701.6 2704.1 2708.9 2714.7 2721.1 2728.7 2738.4 2749.9 2763.2
2777 2793.6 2812 2832.1 2852.9 2875.3 2899.8 2924.7 2950 2976.6
3003.3 3030.2 3057.2 3085 3113.5 3143 3173.1 3204.3 3236.8 3270.1
3303.8 3337.3 3371.3 3405 3440.4 3474.8 3510.4 3545.2 3578.4 3611.7
3648 3686.4 3725.6 3765.2 3808.7 3853.8 3903.3 3954.8 4010.6 4066.4
4121.8 4177.5 4233.9 4290.8 4345.3 4395.4 4436.8 4471.6 4503 4532.2
4558.8 4579.7 4594.9 4612.4 4628.5 4643.3 4649 4635 4609.3 4552.7
4439.4 4242.7 3926.7 3499 3015.4 2503.2 1922.9 1368.4 813.8 268.7
140.4 117.5 94.6 71.8 58.2 44.7 32.3 22.8 13.4 4.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2702.7 2706.3 2711.2 2717.2 2724.1 2732.5 2742.2 2753.3 2766.2
2780.3 2797.4 2816 2836.3 2857.2 2880.3 2904.4 2929.5 2954.4 2980.3
3005.8 3032.3 3059.2 3086.5 3115.5 3145.7 3177.5 3209.8 3244.6 3280.5
3317 3355.3 3394.5 3435 3474.6 3516.3 3558.5 3600 3642.2 3686.2
3731.6 3775.6 3819.1 3862 3903.3 3944.3 3986.1 4027 4063.6 4101.1
4139.7 4180.2 4219.3 4256.7 4293.2 4329.9 4364 4397.6 4429.4 4459.4
4486 4510 4534.4 4557 4579.7 4584 4553.5 4516.5 4455.1 4311.4
4065.4 3697.6 3245.1 2770.1 2293.4 1695.8 1072.6 450.3 186.6 119.5
101.9 84.4 71.8 60.3 49.8 38.1 25.8 17.9 10 2.2
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2703.3 2707.3 2713 2719.3 2726.6 2735 2744.9 2756.4 2769.7
2783.7 2800.7 2819.4 2839.2 2860.7 2883.1 2908 2933.5 2959 2985.4
3013 3041.8 3070.1 3099.3 3129.4 3160.6 3192.8 3226.1 3259.8 3294.9
3329.7 3364.4 3399.7 3434.6 3468.6 3502.8 3537.7 3571.4 3603.6 3637.2
3673.6 3713.9 3755.2 3797.8 3842 3888 3937.1 3990.2 4043.5 4098.8
4154.4 4209.9 4266.1 4322.4 4374.9 4422.8 4464.2 4502.1 4535.2 4565.3
4590.1 4609.3 4625.9 4643.3 4663.3 4676.4 4672.1 4651.6 4622.4 4557
4426.8 4207 3866.3 3445.9 2971.9 2434.5 1839.3 1312.1 784.9 258.9
140.2 116.8 93.4 70.2 56.7 43 30.5 21.6 12.7 3.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2703.8 2708.5 2713.9 2720.6 2728.7 2737.3 2747.6 2759.9 2773.2
2788.2 2804.6 2822.9 2843.3 2865.2 2889.3 2914.6 2941.4 2968.8 2997
3025.1 3055.1 3084.2 3115.6 3145.7 3177.5 3210.1 3241.9 3273.7 3305.5
3338 3371.9 3405.5 3438.9 3473.5 3508.1 3542.7 3578 3612.7 3646.8
3683.4 3720.8 3760.3 3801.9 3844.6 3888.9 3935.6 3984.1 4033 4082.5
4135.6 4188.3 4245.5 4302.1 4361 4420.2 4479 4539.6 4592.8 4640.7
4689.9 4742.6 4793.6 4838.9 4877.7 4913.4 4951.3 4980.1 5000.6 4998
4973.1 4919.1 4824.1 4688.2 4472.5 4140.7 3721.6 3218.3 2588.9 1800.8
1153.7 506.7 207.8 162 116.3 71 50.9 34 23.7 13.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2704.1 2708.4 2714.4 2721.5 2729.6 2738.5 2748.8 2760.4 2774.1
2789 2806.2 2825.6 2846.5 2869.3 2894 2921.7 2949.4 2977.9 3007
3037.2 3069.5 3100.8 3132.7 3163.9 3195.2 3226.7 3257.4 3290.2 3323
3356.6 3391 3424.8 3458.4 3491.7 3524.8 3557.3 3589.8 3624.5 3662
3700 3738.8 3780.2 3822.6 3866 3911.1 3954.8 4001.6 4048.1 4097.5
4148.7 4201 4256.9 4313.5 4372.3 4432.9 4495.2 4561.4 4626.7 4693
4762.2 4828 4893 4954 5014.1 5068.5 5117.3 5158.7 5186.6 5202.3
5202.7 5181.8 5127.8 5017.6 4843.3 4625.4 4325.6 3884.3 3271.1 2530.4
1798.1 1065.9 349.4 176.4 143.2 116.5 89.7 63.1 43.1 23.1
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2704.5 2709.1 2714.5 2721.8 2729.5 2738.3 2748.6 2760.3 2772.8
2787.2 2804.7 2824.5 2845.8 2869.5 2893.5 2920.2 2946.9 2975.1 3003.8
3034.2 3065.4 3097.6 3129.5 3163.2 3196.9 3231.1 3264.9 3299.8 3334.2
3368.2 3401.2 3434.7 3466.4 3497.2 3527.7 3559 3591.2 3623.6 3657.6
3692 3728.8 3766.8 3805.9 3847.1 3891.2 3937.9 3987.2 4038.1 4089.3
4141.6 4191.2 4242.1 4293.5 4346.2 4396.7 4447.2 4496 4544 4591
4635 4678.2 4723.5 4769.2 4811 4851.1 4886.9 4908.2 4910.4 4893.8
4857.7 4793.2 4705.2 4573.2 4398.9 4180.2 3898.3 3513.9 2989.1 2297.4
1620.5 943.6 277.8 152.7 124.6 96.4 68.3 50.6 34.6 24
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2704.6 2708.7 2714.2 2720.8 2728 2736.8 2746.6 2758.3 2770.1
2784.5 2801.4 2820.9 2842 2864.4 2888.5 2914.3 2941.5 2970.3 2999.5
3030.2 3062.2 3095.2 3128.1 3160.5 3192.1 3225.9 3258.9 3293.1 3328
3363.7 3399.2 3432.4 3465.7 3496.9 3528.1 3556.9 3585.9 3616.5 3647.4
3681.5 3716.1 3755.7 3800.9 3846.7 3894 3938.8 3987.1 4037.1 4087.7
4139.1 4188.2 4236.7 4281.4 4323 4360.5 4394.5 4426.8 4454.6 4479
4497.8 4512.2 4520.9 4527.4 4529.6 4524.8 4509.1 4472.1 4418.5 4329.2
4179.1 3945.1 3642.9 3338.4 3056.7 2732.9 2250.9 1587.6 924.3 263.9
141.9 120.1 105 89.8 74.6 60.6 47.5 35.3 24.4 13.4
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2702 2706.7 2712.1 2717.4 2724.4 2732.7 2742.7 2753.3 2765.2
2780 2797.3 2817.5 2838.4 2860.3 2884.4 2911.3 2938.7 2967.6 2997
3027.3 3058.8 3088.8 3118.7 3147.9 3178.1 3208.6 3239.8 3274 3311
3348.3 3385.7 3419.7 3453.9 3488.2 3523.2 3558.2 3596.7 3637.6 3680.3
3724.5 3771.4 3818.3 3863.5 3903.9 3940.9 3978.3 4014.4 4047.1 4076.9
4106.3 4135.8 4165.9 4194.8 4224.2 4251.6 4277.8 4302.3 4325.3 4341.5
4353.2 4365.8 4374.5 4375.8 4371.4 4354.8 4316.8 4252.8 4132.5 3913.8
3600.1 3259.5 2986.5 2757.6 2466.5 1937 1225.9 554.5 404.6 259.2
113.8 98.4 86.1 73.9 61.4 48.5 36.3 24.1 12 3.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2701.8 2705.6 2710.1 2715.6 2721.3 2729.4 2738.2 2748.7 2760.7
2774.4 2791.3 2810.5 2831.1 2852.5 2875.6 2900.7 2928 2955.4 2983.7
3013.4 3045.4 3076.5 3108 3138.9 3170.4 3201.9 3234.4 3267.1 3300.3
3334.6 3368.1 3400.1 3430.7 3461.6 3489.9 3516.5 3545.8 3576.6 3608
3642 3680.3 3721.8 3767.4 3813.3 3859.2 3905.1 3952.7 4001.7 4052.2
4102.9 4153.6 4199.5 4244.1 4287.6 4327.2 4362.7 4392.8 4419.8 4443.3
4462 4475.6 4487.3 4496 4500 4495.2 4480.8 4442 4378.4 4269.7
4085 3822.7 3517 3231.3 2949.4 2611 2092.7 1410.8 700.2 495.5
308.2 120.9 100.1 85.7 71.1 57 44 31.6 19.1 6.7
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2701.6 2704.4 2708.2 2713.4 2718.8 2725.3 2733.7 2743.8 2755.5
2767.7 2782.3 2800 2819.8 2840.3 2861.7 2885 2910.5 2936.4 2964.3
2992 3020.5 3049.3 3080.5 3112.1 3142.5 3172.5 3203.4 3234.3 3265.7
3296.6 3328.8 3360.4 3393 3424.5 3456.2 3486.8 3518.2 3549.2 3583.5
3618.9 3656.3 3693.8 3733.9 3775.1 3820.8 3868.8 3919 3968.5 4017.8
4067.4 4118.8 4171.2 4223.3 4276.5 4325.9 4378 4430.2 4478.2 4526.5
4578.4 4628.1 4675.5 4723.5 4768.3 4808.9 4844.6 4874.7 4892.1 4885.1
4852 4793.2 4705.2 4558.8 4373.2 4145.4 3859 3488.2 2985.3 2279.3
1396.2 621.5 444 279.4 114.9 85.8 66 48.9 39.4 30
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2700.7 2702.6 2705.6 2710 2715 2720.3 2727.2 2735.8 2745.9
2757.7 2771.3 2785.8 2802.8 2821.5 2842.8 2865.1 2888.4 2912.6 2937.8
2963.9 2991.5 3019.4 3048.8 3078 3107.4 3135.9 3165.1 3196.6 3227.8
3259.6 3291.9 3326.2 3360.1 3394 3427.3 3459.9 3493.3 3527.5 3561
3594.7 3631.3 3671.4 3712.5 3755.7 3801.1 3848.4 3896.7 3946.4 3997.7
4051.4 4107.7 4165.2 4225.3 4288.2 4352.9 4419.8 4487.8 4555.3 4623.3
4693.8 4766.2 4838.9 4911.7 4982.3 5047.2 5108.2 5166.6 5220.2 5259.4
5284.7 5289.9 5268.1 5203.6 5080.7 4892.1 4612.4 4179.3 3529.5 2717.9
1841.4 952.8 328.3 240.9 154.4 129.2 102 69.9 35.4 26.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2700.1 2701.1 2703.1 2706.4 2710.8 2715.9 2722.2 2729.3 2737.9
2747.8 2760.3 2774 2788.5 2804.5 2823.1 2843.8 2865.8 2888.5 2912.9
2938 2964.1 2990.6 3017.8 3045.4 3073.8 3102.7 3132.3 3162.8 3193.4
3224.6 3256.4 3289 3322.4 3355.7 3390.2 3424.9 3457.7 3492.1 3526.1
3560 3594.9 3632.4 3672 3715.5 3760.8 3810.5 3861.2 3912 3965.8
4019.6 4077.6 4137.1 4197 4261.5 4326 4391.9 4458.6 4527 4596.7
4668.6 4738.7 4808.9 4879.9 4949.2 5018.9 5086 5145.2 5187.1 5228.9
5253.3 5239.3 5168.8 5069.4 4916.1 4630.2 4238.7 3767.1 3163 2312.1
1280.9 569.2 410 262.8 115.6 88.3 68.6 50.5 40.6 30.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2699.3 2699.8 2701.6 2704.4 2707.6 2711.9 2717.5 2723.8 2731.9
2741.8 2752.7 2766.1 2780 2795.9 2814.1 2833.7 2854.3 2875.2 2897.5
2920.5 2944.5 2969.3 2996.2 3023.9 3053.2 3083.3 3113.7 3144.5 3175.9
3208.1 3240.9 3272.1 3305.3 3339.2 3373 3405.4 3436.8 3467.3 3498.1
3531.3 3568.9 3609.3 3652.3 3697.7 3744.5 3792.8 3845.3 3898.9 3955.6
4014.9 4075.5 4139 4200.1 4263.4 4324.7 4384.9 4442.9 4494.7 4541.3
4586.2 4631.5 4675.5 4710.8 4737.8 4771 4816.3 4846.3 4849.8 4825.4
4766.6 4621.5 4333.4 3927.5 3474 2967 2324.2 1498.3 704.8 499.7
313 126.4 104 89 74.4 59.7 46 33.6 21.2 8.8
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
2700.5 2700.1 2699.8 2701.5 2703.3 2705.9 2710.3 2715.4 2721.5 2729.3
2738.6 2750.3 2762.9 2777.2 2793.2 2811.4 2830.3 2850.2 2870.5 2891.5
2913.7 2936.1 2958.8 2982.9 3007.8 3034.8 3062 3091.6 3122.5 3154.6
3189.3 3225.2 3261.5 3300.5 3341.4 3382.6 3423.9 3466.8 3510.3 3553.9
3599 3645.8 3691.1 3733.1 3772.3 3811 3847.5 3881.7 3915.7 3951.6
3989.4 4029.4 4069.1 4114.5 4162.7 4211.6 4260.5 4308.6 4353.5 4400.6
4445.1 4483 4515.2 4548.3 4589.7 4635 4662.5 4667.3 4664.2 4613.2
4432.9 4074 3604.9 3151.4 2713.5 2065.2 1203.6 473.6 345.5 229.5
113.5 100.7 89.1 77.7 66 53.9 39.9 27.1 14.4 5.9
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
